ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
SSCM_tag Struct Reference

Data Fields

union {
   vuint16_t   R
   struct {
      vuint16_t   __pad0__:4
      vuint16_t   NXEN:1
      vuint16_t   __pad1__:1
      vuint16_t   SEC:1
      vuint16_t   __pad2__:1
      vuint16_t   BMODE:3
      vuint16_t   DMID:1
      vuint16_t   ABD:1
      vuint16_t   __pad3__:3
   }   B
STATUS
union {
   vuint16_t   R
   struct {
      vuint16_t   SRAMSIZE:5
      vuint16_t   IFLASHSIZE:5
      vuint16_t   IVLD:1
      vuint16_t   DFLASHSIZE:4
      vuint16_t   DVLD:1
   }   B
MEMCONFIG
int16_t SSCM_reserved
union {
   vuint16_t   R
   struct {
      vuint16_t   __pad0__:14
      vuint16_t   PAE:1
      vuint16_t   RAE:1
   }   B
ERROR
union {
   vuint16_t   R
   struct {
      vuint16_t   __pad0__:13
      vuint16_t   DEBUG_MODE:3
   }   B
DEBUGPORT
int16_t SSCM_reserved1
union {
   vuint32_t   R
   struct {
      vuint32_t   PWD_HI:32
   }   B
PWCMPH
union {
   vuint32_t   R
   struct {
      vuint32_t   PWD_LO:32
   }   B
PWCMPL

The documentation for this struct was generated from the following file: